TOGO, Wall 24
Lumenwerx

TOGO, Wall 24

Togo provides generous ambient illumination from a minimal and elegant ring form. Nestled in a crisp 4" high opaque band, the distinctive, annular diffuser glows inwardly. The diffuser’s softly rounded compound curve lends Togo a slender appearance. Available in 18", 24", 36" and 48" diameters. Togo delivers efficient, widespread, direct/indirect illumination (65/35) with spacing criteria of 1.6 and a range of light outputs. Togo’s outer housing of extruded aluminum is welded and buffed to a seamless band that can be painted in our nine standard finishes, or an RAL custom color, to coordinate with virtually any interior finish. The Togo driver mounts remotely, either above or below the ceiling. In addition to a conventional power cord, Togo also offers an ultra-clean mounting detail with integrated power and suspension cables. Controls include dimming to 1% in 0-10V, line voltage, and digital protocols. Night light and emergency circuiting are available. Togo supports the full range of ChromaWerx Sola, Duo, and Quadro options for tunable white and RGBW expressive color.
Specifikation
  • SIZE: 18", 24", 36", 48" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO MOUNTING: PENDANT, WALL OPTICS: ULO
Teknisk specifikation
  • Unik ref.TOGW-24
  • ProduktfamiljWall
  • ProduktgruppTogo
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-10-14
  • Edition nummer1
Relaterad
  • HuvudmaterialAluminium
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobject-kategoriBelysning - Väggarmaturer
  • IFC klassificeringLamparmatur
  • UNSPSC namnInterior lighting fixtures and accessories
  • UNSPSC kod391115
  • Uniclass 2015 kodPr_70_70_48
  • Uniclass 2015 beskrivningLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Kod26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass nummer23-35 47 11
  • OmniClass TitelLighting Fixtures
  • CSI UniFormat II KodD5020
  • CSI UniFormat II TitelLighting & Branch Wiring

Region tillgänglighet

Nordamerika
Kanada
USA