Luminous Cylinders - LC2, LC4, LC6, LC8
Luminous Cylinders - LC2, LC4, LC6, LC8
Luminous Cylinders - LC2, LC4, LC6, LC8
Luminous Cylinders - LC2, LC4, LC6, LC8
Luminous Cylinders - LC2, LC4, LC6, LC8
Luminous Cylinders - LC2, LC4, LC6, LC8
Luminous Cylinders - LC2, LC4, LC6, LC8
Luminous Cylinders - LC2, LC4, LC6, LC8
Luminous Cylinders - LC2, LC4, LC6, LC8

    Luminous Cylinders - LC2, LC4, LC6, LC8

    • 12" to 96" cylinder length • Downlight options up to 5200 lumens • 3 beam spreads for downlight • RGB+W option with DMX control
    Specifikation

    • Diameter: 2", 4", 6" & 8”

      Output: 93 LPW

      Lens: White acrylic; 12” to 96” (nominal)

      Top/Bottom/End Cap : Aluminum

      Mounting (VER): Cable, rigid stem, or surface

      Mounting (HOR): Pendant

      Driver: Inside canopy, remote, or inside tube (6", 8" only)

      Weight: 2 lb/linear ft

      Certification: UL listed for damp location use

      Warranty: 5-year limited warranty

      Photometry: Third-party photometric report and IES files on the website

    Teknisk specifikation
    • Unik ref.lc2-8
    • ProduktfamiljStandard Lighting Products
    • ProduktgruppLUMINOUS CYLINDERS
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2025-07-16
    • Edition nummer1
    Relaterad
    • HuvudmaterialAkryl
    • Sekundärt materialAluminium
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriBelysning - Takmonterad
    • IFC klassificeringLamparmatur
    • Uniclass 2015 kodEF_70_80
    • Uniclass 2015 beskrivningLighting
    • CSI MasterFormat 2014 Kod26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass nummer23-35 47 11
    • OmniClass TitelLighting Fixtures

    Region tillgänglighet

    Nordamerika
    USA