Downlight Ring - RP-DN
Downlight Ring - RP-DN
Downlight Ring - RP-DN
Downlight Ring - RP-DN
Downlight Ring - RP-DN

    Downlight Ring - RP-DN

    • Pendant and surface versions to 240" diameter
    • Standard and high lumen output options
    • Integral drivers include 0-10v dimming
    Specifikation
    • Diameter: 24” to 240” (nominal)

      Output: 82 LPW

      Housing: Aluminum

      Lens: Transmissive, frosted acrylic

      Mounting: Pendant or surface

      Driver: Integral or remote

      Weight: 6 lb/ft (based on Ø)

      Certification: UL listed for damp location use

      Warranty: 5-year limited warranty

      Photometry: Third-party photometric report and IES fi les on the web site

    Teknisk specifikation
    • Unik ref.rp-dn
    • ProduktfamiljStandard Lighting Products
    • ProduktgruppRINGS
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2025-04-01
    • Edition nummer1
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialAkryl
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriBelysning - Takmonterad
    • IFC klassificeringLamparmatur
    • Uniclass 2015 kodEF_70_80
    • Uniclass 2015 beskrivningLighting
    • CSI MasterFormat 2014 Kod26 51 00
    • CSI MasterFormat 2014 TitelInterior Lighting
    • OmniClass nummer23-35 47 11
    • OmniClass TitelLighting Fixtures

    Region tillgänglighet

    Nordamerika
    USA