Armchair Leo

Armchair Leo

Comfortable and strong armchair, designed by Formforyou.

The high comfort of Leo Armchair in combination with the upright sitting position allows you to enjoy long dinners and stay alert during long meetings. The Leo armchair is characterized by the rounded armrests that seamlessly merge into the rounded legs, which also makes the Leo armchair durable and stable. The fabric cover of the seat is removable and easy to clean.

For a chair in the same series, visit Chair Leo.

Specifikation
  • Seat height 46, height 85, width 55, depth 57 cm.

    Can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

Teknisk specifikation
  • Unik ref.Armchair-Leo
  • ProduktfamiljArmchair
  • ProduktgruppChair Leo
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-03-14
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Sekundärt materialTyg
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriMöbler - Fåtöljer
  • IFC klassificeringMöbler
  • OmniClass nummer23-21 23 00
  • OmniClass TitelResidential Furniture and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Nederländerna
Norge
Storbritannien
Sverige