Chair Tova High
Chair Tova High
Chair Tova High
Chair Tova High
Chair Tova High
Chair Tova High

    Chair Tova High

    Tova high chair, in Stina Sandwall's design that is characterized by beautiful details and high comfort.

    Tova is a family consisting of wooden chairs with high comfort, created for public environments. Characteristic of these modern wooden chairs is the prismatic chamfer where the back leg meets the seat frame. Tova has a classic, timeless design that finds its place in all contexts.

    Members of the Tova family are Tova with upholstered back, Tova armchair, Tova wooden seat, and Tova-S for an alternative with a softer shape. Tova can be equipped with sound absorbents, coupling fittings and other accessories.

    Specifikation
    • SH64 cm (H98, W47, D51).

      Weight 7kg.

      Frame in solid wood, with protected footrest. Scooped seat and rounded back in veneered birch plywood. Stackable 5-6 pieces. Surface treated with water-based varnish/NCS colour. Mounted sound absorbing pads adapted to the customer's floor.

      Declared with Möbelfakta. An upholstered seat can be easily removed and replaced with a new one, if the need arises in the future.

    Teknisk specifikation
    • Unik ref.Chair-Tova-high
    • ProduktfamiljStool
    • ProduktgruppChair Tova
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Stolar, Pallar & Bänkar
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige