Chair Tova S
Chair Tova S
Chair Tova S
Chair Tova S
Chair Tova S
Chair Tova S
Chair Tova S
Chair Tova S
Chair Tova S

    Chair Tova S

    3.4 av 5 stjärnor3.4(5 omdömen)

    Tova-S is a stackable chair with soft shapes in Stina Sandwall's design that reduces wear and tear on the chair over time. Available with or without armrests.

    Tova is a family consisting of stackable wooden chairs with high comfort, created for public environments. Characteristic of Tova-S is the soft shapes that give the chair increased comfort and an interesting expression.

    Members of the Tova family are Tova-S armchair, Tova, Tova with upholstered back, Tova armchair and Tova high chair. Tova can be equipped with sound absorbents, coupling fittings and other accessories.

    Tova is declared with Möbelfakta.

    Specifikation
    • SH45 cm (H78, W47, D51).

      Armchair: SH45 cm (H78, W55, D51)

      Weight 5,2 kg.

      Frame in solid wood. Scooped, rounded seat and back in veneered plywood. Front and back legs rounded corner radius 16. Stackable 5-6 pieces. Surface treated with water-based varnish/NCS colour. Mounted sound absorbing feet adapted to the customer's floor.

    Teknisk specifikation
    • Unik ref.Chair-Tova-S
    • ProduktfamiljChair
    • ProduktgruppChair Tova
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Stolar, Pallar & Bänkar
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige