Chair Tova
Chair Tova
Chair Tova
Chair Tova
Chair Tova
Chair Tova
Chair Tova
Chair Tova
Chair Tova
Chair Tova

    Chair Tova

    4.3 av 5 stjärnor4.3(11 omdömen)

    Stackable chair in Stina Sandwall's design that is characterized by beautiful details and high comfort.

    Tova is a family consisting of stackable wooden chairs with high comfort, created for public environments. Characteristic of these modern wooden chairs is the prismatic chamfer where the back leg meets the seat frame. Tova has a classic, timeless design that finds its place in all contexts.

    Members of the Tova family are Tova with upholstered back, Tova armchair, Tova high chair, and Tova-S for an alternative with a softer shape. Tova can be equipped with sound absorbents, coupling fittings and other accessories.

    Specifikation
    • SH45 cm (H78, W47, D51).

      Weight 5,2kg.

      Frame in solid wood. Scooped seat and rounded back in veneered birch plywood. Stackable 5-6 pieces. Surface treated with water-based varnish/NCS colour. Mounted sound absorbing pads adapted to the customer's floor. Manufactured from FSC-labelled wood. Declared with Möbelfakta and has an environmental report.

      Declared with Möbelfakta. An upholstered seat can be easily removed and replaced with a new one, if the need arises in the future.

    Teknisk specifikation
    • Unik ref.Chair-Tova
    • ProduktfamiljChair
    • ProduktgruppChair Tova
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Stolar, Pallar & Bänkar
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige