High table Stand By Me

High table Stand By Me

Stable and capable of handling the toughest challenges yet excellent for future reuse, StandByMe by Ulf Linder & Kristina Lindqvist

StandByMe is the large, high table perfect for projects and meetings, both standing and sitting on the matching SitOnMe stool. A stool that can also be hung under the table on the associated stool fittings to make cleaning easier.

StandByMe with its strong design can easily act as an exclamation point in your interior. There are also great opportunities to create your own expression with StandByMe, either by letting the metal details get a RAL colour that matches the surface of the table top. Or why not let StandByMe be completely monochrome?

Specifikation
  • W90, H90, W180 CM - 6 pallets

    W90, H90, D230 CM - 8 pallets

    W90, H90, D300 CM - 10 pallets

    W90, H105, D180 CM - 6 pallets

    W90, H105, D230 CM - 8 pallets

    W90, H105, D300 CM - 10 pallets

    Stable high meeting and project table for both sitting and standing in heights of 90 and 105 cm. Manufactured in ash and oak. The core of the tabletop is birch plywood 27mm, environmentally certified, As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight solid edge 14 mm with rounded edge radius 2 and corner radius 25mm. Leg base in solid wood. Foot protectors and braces in metal RAL colour. Decorative metal can be in a customized RAL.

    Declared with Möbelfakta. The table can be reconditioned and reused in the future.

    Can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

Teknisk specifikation
  • Unik ref.High-table-Stand-By-Me
  • ProduktfamiljHigh table
  • ProduktgruppTable Stand
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-03-14
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Sekundärt materialPlywood
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriMöbler - Bord
  • IFC klassificeringMöbler
  • OmniClass nummer23-21 23 00
  • OmniClass TitelResidential Furniture and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Nederländerna
Norge
Storbritannien
Sverige