Round table Oas Big
Round table Oas Big
Round table Oas Big

    Round table Oas Big

    4.8 av 5 stjärnor4.8(11 omdömen)

    Large round tables from Ø 150 cm to Ø 240 cm, gives perfect conditions for conversations and meetings. Oas Big, design by Sigrid Strömgren.

    Oas Big are really large round tables. The stylish design makes Oas Big timeless with a distinct expression.

    The leg placement on the edge of the tabletop makes Oas Big a stable table and the hidden leg fittings give it a minimalistic expression. Oas Big is circular in more ways than one. The smart design means that it can be easily assembled and disassembled which makes Oas Big an excellent product for future reuse.

    The Oas series also includes Oas with screen, which has a sound-absorbing roof.

    Specifikation
    • Ø 150, H73 - dim. between legs 120 cm, 3 legs

      Ø 185, H73 - dim. between legs 122 cm, 4 legs

      Ø 240, H73 - dim. between legs 168 cm, 4 legs

      The core of the tabletop is birch plywood 21mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Rounded open plywood edge, edge radius 18 mm. Legs in solid wood. Decorative metal fittings can be in a customized RAL.

      Edge-free table for best accessibility, top-to-floor dimensions at least 70 cm. Declared with Möbelfakta. The table can be reconditioned and reused in the future.

      Can be manufactured to adapt to the intended environment.

      We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

    Teknisk specifikation
    • Unik ref.Round-table-Oas-Big
    • ProduktfamiljRound table
    • ProduktgruppTable Oas
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Bord
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige