Table Arko

Table Arko

The table's beautiful legs create a light and simple expression in Sami Kallio's design. There are many possibilities when it comes to customizing the Arko table.

Arko is a table series with a timeless, tasteful design developed for public environments. The design of Arko draws inspiration from classic trestle tables, but with a modern twist. In the metal fittings of the leg arches, you have the opportunity to put your own touch on the table with a choice of colours. In combination with suspension fittings and the SitOnMe stool, Arko also becomes the ideal piece for social gatherings and shared workspaces.

Arko is the optimal long, narrow table. For wider long tables, see Arko Grande. The Arko series also includes the Arko Bench, with wooden fittings throughout.

Arko is designed and engineered to be easily reconditioned and reused in the future.

Specifikation
  • W75, H73, D160 cm - dim. between legs 148 cm.

    W90, H73, D200 cm - dim. between legs 186 cm.

    W90, H73, D240 cm - dim. between legs 2X110 cm, 3 leg arches.

    W75, H90, D160 cm - dim. between legs 148 cm.

    W75, H90, D240 cm - dim. between legs 2X110 cm, 3 leg arches.

    The core of the tabletop is birch plywood 24mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight solid edge strip 12 mm, rounded edge radius 3 mm, corner radius 18 mm. Leg frame solid wood, visible fittings throughout in RAL colour. Decorative metal fittings can be in a customized RAL. Edge-free table for best accessibility, free distance measurement top–to-floor at least 70cm.

    Declared with Möbelfakta. The table can be reconditioned and reused in the future.

    Can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.


Teknisk specifikation
  • Unik ref.Table-Arko
  • ProduktfamiljTable
  • ProduktgruppTables
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-03-14
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Sekundärt materialPlywood
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriMöbler - Bord
  • IFC klassificeringMöbler
  • OmniClass nummer23-21 23 00
  • OmniClass TitelResidential Furniture and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Nederländerna
Norge
Storbritannien
Sverige