Table Arko Grande
Table Arko Grande
Table Arko Grande
Table Arko Grande
Table Arko Grande
Table Arko Grande
Table Arko Grande

    Table Arko Grande

    The worlds longest meeting table is available in heights of both 73 and 90 cm. A buildable table designed by Sami Kallio.

    Arko Grande is a large table in timeless and tasteful design. The extended edge piece in the leg brace adds both character and increased stability The first Arko Grande that was manufactured was 7.4 meters long.

    Arko Grande is popular as a conference table and in combination with suspension fittings and the SitOnMe stool, Arko Grande also becomes the ideal place for social gatherings and shared workspace.

    Arko Grande is the optimal long, wide table. For narrower tables, see Arko. The Arko series also includes the Arko Bench, with wooden fittings throughout.

    Specifikation
    • W100, H73, D300 cm - dim. between legs 2X138 cm, 4 leg arches.

      W120, H73, D300 cm - dim. between legs 2X138 cm, 4 leg arches.

      W100, H73, D360 cm - dim. between legs 2X168 cm, 4 leg arches.

      W120, H73, D360 cm - dim. between legs 2X168 cm, 4 leg arches.

      W100, H73, D420 cm - dim. between legs 2X196 cm, 4 leg arches.

      W120, H73, D420 cm - dim. between legs 2X196 cm, 4 leg arches.

      W100, H73, D630 cm - dim. between legs 3X196 cm, 6 leg arches.

      W120, H73, D630 cm - dim. between legs 3X196 cm, 6 leg arches.

      W100, H90, D300 cm - dim. between legs 2X138 cm, 4 leg arches.

      W120, H90, D300 cm - dim. between legs 2X138 cm, 4 leg arches.

      W100, H90, D360 cm - dim. between legs 2X168 cm, 4 leg arches.

      W120, H90, D360 cm - dim. between legs 2X168 cm, 4 leg arches.

      W100, H90, D420 cm - dim. between legs 2X196 cm, 4 leg arches.

      W120, H90, D420 cm - dim. between legs 2X196 cm, 4 leg arches.

      W100, H90, D630 cm - dim. between legs 3X196 cm, 6 leg arches.

      W120, H90, D630 cm - dim. between legs 3X196 cm, 6 leg arches.

      The core of the tabletop is birch plywood 24mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight solid edge strip 12 mm, rounded edge radius 3 mm, corner radius 18 mm. Leg frame solid wood, visible fittings throughout in RAL colour. Decorative metal fittings can be in a customized RAL. Edge-free table for best accessibility, free distance measurement top–to-floor at least 70cm.

      Declared with Möbelfakta. The table can be reconditioned and reused in the future.

      Can be manufactured to adapt to the intended environment.

      We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

    Teknisk specifikation
    • Unik ref.Table-Arko-Grande
    • ProduktfamiljTable
    • ProduktgruppTables
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Bord
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige