Table Jim round

Table Jim round

Jim is the stylish pillar table whose cross base gives the feeling of it being one with the floor. With its cross base, the chair can easily slide under the table. Design by Stina Sandwall.

Jim is flexible and can be anything from a low lounge table to a high pillar table. The solid wood pillar in combination with the cross base allows for a very flexible placement. Jim is not only flexible in height and placement, but also in the design of the tabletop. Jim works well in combination with Jim T-stand and John.

Specifikation
  • Ø70, H52, cross base pillar 50X50 cm.

    Ø70, H73, cross base pillar 50X50 cm.

    Ø80, H90, cross base pillar 60X60 cm.

    The core of the tabletop is birch plywood 21mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight beveled open plywood edge with rounded radius 2 and corner radius 10 mm (corner no. = rect). Two pillars in solid wood with cross base and bracket, RAL colour. Decorative metal fittings can be in a customized RAL. Hole spacing incl. thread insert, ramp M6, for mounting plate.

    Declared with Möbelfakta. The tabletop and columns can be reconditioned and reused in the future.

    Can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

Teknisk specifikation
  • Unik ref.Table-Jim-round
  • ProduktfamiljTable
  • ProduktgruppTables
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-03-14
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Sekundärt materialPlywood
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriMöbler - Bord
  • IFC klassificeringMöbler
  • OmniClass nummer23-21 23 00
  • OmniClass TitelResidential Furniture and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Nederländerna
Norge
Storbritannien
Sverige