Table Jim T-foot
Table Jim T-foot
Table Jim T-foot
Table Jim T-foot
Table Jim T-foot

    Table Jim T-foot

    Jim T-stand is the stylish pillar table with a design that enables maximum use of the surface for seating. Jim T-stand can be combined with Jim and John. Design Stina Sandwall.

    The simple T-shaped stands and the chamfer on the edge of the tabletop give Jim T-stand a nice feel.

    Specifikation
    • W70, H73, D125cm - dim. between legs 113 cm.

      W70, H73, D140cm - dim. between legs 128 cm.

      W70, H73, D180cm- dim. between legs 168 cm.

      The core of the tabletop is birch plywood 21mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight bevelled open plywood edge with rounded radius 2 and corner radius 10 mm (corner no. = rect). Two pillars in solid wood with T-base and bracket, RAL colour. Decorative metal fittings can be in a customized RAL. Hole spacing incl. thread insert, ramp M6, for mounting plate.

      Declared with Möbelfakta. The tabletop and pillars can be reconditioned and reused in the future.

      Can be manufactured to adapt to the intended environment.

      We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

    Teknisk specifikation
    • Unik ref.Table-Jim-T-fot
    • ProduktfamiljTable
    • ProduktgruppTables
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Bord
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige