Table John rectangular

Table John rectangular

John is the stylish pillar table with a round base that finds its place in every context. The solid wood pillar allows for a very flexible placement. The open chamfered edge of the tabletop gives the table a neater impression. With its round foot, John can transform into a table of many different heights, low lounge table from h52 cm to high pillar table, h110 cm. Design Formforyou.

John works well in combination with Jim and Jim T-stand.

Specifikation
  • W80, H73, D180 cm pillar base 2XØ40 cm.

    W100, H73, D240 cm pillar base 2XØ40 cm.

    W70, H110, D70 cm pillar base Ø60 cm.

    W70, H60, D70 cm pillar base Ø60 cm.

    W70, H73, W70 cm pillar base Ø60 cm.

    The core of the tabletop is birch plywood 21mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight beveled open plywood edge with rounded radius 2 and corner radius 10 mm (corner no. = rect). Two pillars in solid wood with cross base and bracket, RAL colour. Decorative metal fittings can be in a customized RAL. Hole spacing incl. thread insert, ramp M6, for mounting plate.

    Declared with Möbelfakta. The tabletop and columns can be reconditioned and reused in the future.

    All products can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.


Teknisk specifikation
  • Unik ref.Table-John-rectangular
  • ProduktfamiljTable
  • ProduktgruppTables
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-03-14
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Sekundärt materialPlywood
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriMöbler - Bord
  • IFC klassificeringMöbler
  • OmniClass nummer23-21 23 00
  • OmniClass TitelResidential Furniture and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Nederländerna
Norge
Storbritannien
Sverige