Table John round

Table John round

John is the stylish pillar table with a round base that finds its place in every context. The open chamfered edge of the tabletop gives the table a neater impression.With its round foot, John can transform into a table of many different heights, from 52 cm to 110 cm. Design Formforyou.

John is flexible and can be used as a low lounge table as well as a high standing table, the solid wood pillar allows for a very flexible placement. John works well in combination with John, Jim and Jim T-stand.

Specifikation
  • Ø90, H52, feet Ø60 cm.

    Ø70, H60, feet Ø40 cm.

    Ø70, H73, feet Ø40 cm.

    Ø90, H73, feet Ø60 cm.

    Ø70, H90, feet Ø60 cm.

    Ø90, H90, feet Ø60 cm.

    Ø70, H110, feet Ø60 cm.

    The core of the tabletop is birch plywood 21mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight beveled open plywood edge with rounded radius 2 and corner radius 10 mm (corner no. = rect). Two pillars in solid wood with cross base and bracket, RAL colour. Decorative metal fittings can be in a customized RAL. Hole spacing incl. thread insert, ramp M6, for mounting plate.

    Declared with Möbelfakta. The tabletop and columns can be reconditioned and reused in the future.

    Can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.


Teknisk specifikation
  • Unik ref.Table-John-round
  • ProduktfamiljTable
  • ProduktgruppTables
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-03-14
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Sekundärt materialPlywood
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriMöbler - Bord
  • IFC klassificeringMöbler
  • OmniClass nummer23-21 23 00
  • OmniClass TitelResidential Furniture and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Nederländerna
Norge
Storbritannien
Sverige