Table Nesso

Table Nesso

When O4i designed this table, the goal was to create a flexible piece with maximum surface area between the legs to accommodate chairs.

Nesso, the stylish table with a stripped-down design. The simple straight legs are placed in the corners of the tabletop create a balanced, calm and elegant interior.

As the name suggests (Nesso=link in Italian), these tables can be linked together into different formations with a discreet connection fitting – your imagination is the only thing that sets the limits. Nesso is a stable table with a minimalist design that expresses lightness. The smart design means that Nesso can be easily assembled and disassembled. This makes it an excellent product for future reuse.

Specifikation
  • W70, H73, D70cm - dim. between legs 58 cm.

    W70, H73, D120cm - dim. between legs 108 cm.

    W70, H73, D140cm - dim. between legs 128 cm.

    W70, H73, D180cm - dim. between legs 168 cm.

    The core of the tabletop is birch plywood 24mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Straight solid edge strip 12 mm, rounded edge radius 3 mm, corner radius 10 mm. Straight tapered legs in solid ash and integrated leg bracket in RAL colour. Edge-free table for best accessibility, measurement top–to-floor at least 70cm.

    Declared with Möbelfakta. The table can be reconditioned and reused in the future.

    Can be manufactured to adapt to the intended environment.

    We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.


Teknisk specifikation
  • Unik ref.Table-Nesso
  • ProduktfamiljTable
  • ProduktgruppTables
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-03-14
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Sekundärt materialPlywood
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriMöbler - Bord
  • IFC klassificeringMöbler
  • OmniClass nummer23-21 23 00
  • OmniClass TitelResidential Furniture and Equipment

Region tillgänglighet

Europa
Danmark
Finland
Nederländerna
Norge
Storbritannien
Sverige