Table Ramo X
Table Ramo X
Table Ramo X
Table Ramo X
Table Ramo X
Table Ramo X

    Table Ramo X

    4.2 av 5 stjärnor4.2(5 omdömen)

    Ramo-X is the sculptural pillar table, designed by O4i Design Studio.
    The base in solid wood with its branches gives the impression that Ramo-X has sprung from the ground and makes it the obvious exclamation mark in the interior, regardless of whether you choose the table with one or two pillars.

    Ramo-X is designed and constructed with a wooden pillar for the smallest possible environmental impact.
    The tabletop can be easily dismantled and reconditioned for future reuse.

    For bigger tables in the same series, see Ramo.

    Specifikation
    • Ø 75, H73 cm.

      Ø 100, H73 cm.

      The core of the tabletop is birch plywood 24mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Open plywood edge with rounded edge radius 12. Hole spacing incl. thread insert, ramp M6, for mounting plate. Pillar with sculptural stand with four legs in solid wood. 

      The table can be reconditioned and reused in the future.

      Can be manufactured to adapt to the intended environment.

      We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.


    Teknisk specifikation
    • Unik ref.Table-Ramo-X
    • ProduktfamiljTable
    • ProduktgruppTables
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Bord
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige