Table Stay
Table Stay
Table Stay
Table Stay
Table Stay
Table Stay

    Table Stay

    3.0 av 5 stjärnor3.0(5 omdömen)

    Ulf Linder & Kristina Lindqvist's table Stay, works both in the meeting room and in the more private dining room.

    Stay is a modern, flexible wooden table with a light feel, excellent as a meeting table. The inclined leg brackets give Stay a stable and at the same time light and playful feeling. The metal stays give Stay a distinct expression, with the help of colour choices you can easily put your own stamp on Stay.

    For larger tables in the same series, see Stay XL.

    Specifikation
    • W90, H73, D195 - dim. between legs 163 CM

      W105, H73, D240 - dim. between legs 208 CM

      A light, modern and flexible meeting and conference table. Produced in ash.

      The core of the tabletop is birch plywood 24mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Open plywood edge with rounded edge radius 12, corner radius 25 mm. Slanted round legs in massive wood. Metal brace in RAL colour. Decorative metal fittings can be in a customized RAL. Edge-free table for best accessibility, free distance measurement top–to-floor at least 70cm.

      Declared with Möbelfakta. The table can be reconditioned and reused in the future.

      Can be manufactured to adapt to the intended environment.

      We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

    Teknisk specifikation
    • Unik ref.Table-Stay
    • ProduktfamiljTable
    • ProduktgruppTables
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-17
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Bord
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige