Table Studio R rectangular
Table Studio R rectangular
Table Studio R rectangular
Table Studio R rectangular
Table Studio R rectangular
Table Studio R rectangular

    Table Studio R rectangular

    With their playful design, Studio R & V invite you to create your own constellations based on the moment, with only your imagination and needs setting the boundaries for the end result. Design by White architects and August Hugoson.

    The modern wooden tables in the Studio family are designed with a clear focus on education and other environments where flexible furnishing options are needed.

    The leg mount is made entirely of wood from waste material, which contributes to the tables’ low CO2 impact of only 16 kg. The simple construction with wooden fittings throughout are designed to facilitate future reconditioning and reuse. The construction also means that Studio can handle the tough requirements in a school environment, something that is unusual for edge-free tables made entirely of wood.

    Specifikation
    • The core of the tabletop is birch plywood 21mm, environmentally certified. As standard there are five choices of functional surfaces for the tabletop; Resandable thick veneer 1.5mm ash/oak, Hp laminate, Fenix laminate, Desktop linoleum and Kayar rubber surface. Open plywood edge with rounded edge. Slightly tapered round legs in massive wood, Ø50 mm, and fittings with a continuous wedge in solid wood. Edge-free table for best accessibility, free distance measurement top–to-floor at least 70cm.

      Studio R & V are declared with Möbelfakta in public and school environments.

      Can be manufactured to adapt to the intended environment.

      We are happy to help with non-standard product sizes, heights, materials, and wood species, please let us know your request.

    Teknisk specifikation
    • Unik ref.Table-Studio-R-rectangular
    • ProduktfamiljTable
    • ProduktgruppTables
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-03-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialPlywood
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobjektkategoriMöbler - Bord
    • IFC klassificeringMöbler
    • OmniClass nummer23-21 23 00
    • OmniClass TitelResidential Furniture and Equipment

    Region tillgänglighet

    Europa
    Danmark
    Finland
    Nederländerna
    Norge
    Storbritannien
    Sverige