Acoustic and decorative panel Mappywood PR (6mm hole)

Acoustic and decorative panel Mappywood PR (6mm hole)

MAPPYWOOD PR The family of perforated panels combines the beauty of wood with the precision of the holes on the MDF in the various cutting layouts. Our perforated panels are suitable for the decoration of walls and ceilings and thanks to the wide range of finishes we can offer essences in wood, laminates, melamine and lacquering directly on MDF. Any other customization in drilling is available on request. All the panels are available in Veneer finishes as well as Preconstituted Veneer, Melamine and Laminated.
Specifikation
  • SLAT SIZE • Standard length 2800 mm • Standard width: 192 mm Other dimensions on request PANEL SIZE • Standard length: 600 mm • Standard width: 600 mm, 1200 mm Other dimensions on request
Teknisk specifikation
  • Unik ref.mappywood-PR-06
  • ProduktfamiljAcoustic comfort and acoustic furniture for interior design
  • ProduktgruppMappywood
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-09-24
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Sekundärt materialPolyesterharts
  • Designad iItalien
  • Tillverkad iItalien
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Akustik & tillbehör
  • IFC klassificeringByggelement
  • UNSPSC namnAcoustical insulation
  • UNSPSC kod30141601
  • Uniclass 2015 kodSs_25_25_05
  • Uniclass 2015 beskrivningAcoustic panel systems
  • CSI MasterFormat 2014 Kod09 51 00
  • CSI MasterFormat 2014 TitelAcoustical Ceilings
  • OmniClass nummer23-15 19 23 11 13
  • OmniClass TitelAcoustical Ceilings

Region tillgänglighet

Europa Asien Afrika Oceanien
Åland
Bahrain
Marocko
Nya Zeeland
Albanien
Förenade Arabemiraten
Tunisien
Andorra
Iran
Belgien
Israel
Bosnien och Hercegovina
Jordanien
Bulgarien
Kuwait
Cypern
Oman
Danmark
Qatar
Estland
Saudiarabien
Färöarna
Syrien
Finland
Turkiet
Frankrike
Yemen
Gibraltar
Grekland
Guernsey
Irland
Island
Isle of Man
Italien
Jersey
Kroatien
Lettland
Liechtenstein
Litauen
Luxemburg
Malta
Moldavien
Monaco
Montenegro
Nederländerna
Nordmakedonien
Norge
Österrike
Polen
Portugal
Rumänien
Ryssland
San Marino
Schweiz
Serbien
Slovakien
Slovenien
Spanien
Storbritannien
Svalbard
Sverige
Tjeckien
Tyskland
Ukraina
Ungern
Vatikanstaten
Vitryssland