Concrete base plate
Concrete base plate
Concrete base plate
Concrete base plate
Concrete base plate
Concrete base plate
Concrete base plate
Concrete base plate
Concrete base plate
Concrete base plate

    Concrete base plate

    Base plates are reinforced concrete elements installed at the base of a fence (whether made of rigid panels, wood, composite, etc.) and slide into the post grooves. They offer multiple advantages: economical, robust, durable, and maintenance-free.

    Adding a concrete base plate to your fence will make it more attractive, extend its lifespan, and facilitate maintenance around the fence. With over thirty models compatible with most fence manufacturers, you can choose from several heights, finishes, and colors.

    Specifikation
    • • Finishes: straight, half-coping, slate-effect

      • Lengths: from 1.78 m to 2 m

      • Heights: from 20 to 50 cm

      • Material: reinforced concrete

      • Factory-mineralized for anthracite and stone-colored straight baseboards, and for slate-effect baseboards. The application of a mineralizing agent is mandatory for colored half-coping boards.

    Teknisk specifikation
    • Unik ref.plaques-de-soubassement
    • ProduktfamiljConcrete fence
    • ProduktgruppBase plate
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2025-04-14
    • Edition nummer1
    Relaterad
    • HuvudmaterialBetong
    • Designad iFrankrike
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriLandskapsarkitektur - Staket
    • IFC klassificeringRäcke

    Region tillgänglighet

    Europa
    Belgien
    Frankrike
    Luxemburg
    Schweiz