Clamp-Tite Copper Box Scupper
Clamp-Tite Copper Box Scupper
Clamp-Tite Copper Box Scupper

    Clamp-Tite Copper Box Scupper

    • Clamping collar to secure membrane to flange.
    • Full 4″ flange HOTWELDED, 4” x 4” x 17” outlet box with an overflow and cleanout box.
    • Outlet box can be trimmed to wall thickness.
    • Longer outlet boxes available.
    • 3” insert size pipe in the overflow and cleanout box.
    • No need to cut an oversized hole to pass the scupper through the wall.
    • The all-in-one overflow and clean out box will be attached to the outlet box on the exterior of the finished wall.
    • Stainless steel fasteners.
    • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4.
    • Also available in TPO Direct Weld™
    • STRAINER KIT AVAILABLE
    Teknisk specifikation
    • Unik ref.clamptite-boxscupper-copper
    • ProduktfamiljFlat Roofing Products
    • ProduktgruppClamp-Tite Copper Box Scupper
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-10-01
    • Edition nummer1
    Relaterad
    • HuvudmaterialKoppar
    • Sekundärt materialAluminium
    • Designad iKanada
    • Tillverkad iKanada
    Klassificering
    • BIMobject-kategoriRörläggning - Dränering
    • IFC klassificeringObjekt
    • UNSPSC namnRoofing drains
    • UNSPSC kod30151605
    • CSI MasterFormat 2014 Kod22 14 26.13
    • CSI MasterFormat 2014 TitelRoof Drains
    • OmniClass nummer23-13 41 39
    • OmniClass TitelRoof Drains
    • CSI UniFormat II KodD2040
    • CSI UniFormat II TitelRain Water Drainage

    Region tillgänglighet

    Nordamerika
    Kanada
    USA