Square Modular Core Diffuser - Model 9000
METALAIRE

Square Modular Core Diffuser - Model 9000

Aluminum square modular core ceiling diffuser. Adjustable cores designed to provide a flexible range of air patterns.

  • The 9000 is a highly flexible directional mounting applications ceiling diffuser available in a wide range of border types
  • Modular cores can be adjusted to obtain 1, 2 way opposite, 2 way corner, 3 or 4 way air patterns
  • Cores are easy to remove with spring loaded latches no tools required
  • Lay-in T-bar border 6 can be used in surface mounting applications by adding optional T-bar PlasterFrame (TBPF)
  • The 9000 is an excellent choice for VAV applications
Specifikation
  • Models
    Surface Mount

    9000-1 Surface Mounted
    9000-2 Beveled Drop Surface Mount
    Lay-In
    9000-6 T-bar Lay-in
    9000-7 Concealed Spline
    9000-8 Tegular Lay-in
    9000-9 Donn Fineline / Bolt Slot Lay-in

    Finish
    01 White
    02 Satin Silver
    03 Black
    24 Mill
    28 Custom Color (color match required)

Teknisk specifikation
  • Unik ref.Square-Modular-Core-Diffuser-9000
  • ProduktfamiljGrilles, Registers & Diffusers
  • ProduktgruppCeiling Diffusers
  • Publiceringsdatum2020-11-10
  • Edition nummer1
Relaterad
  • HuvudmaterialExtruded Aluminum
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriVVS - Kanalsystem
  • IFC klassificeringLuftterminal
  • UNSPSC namnAir diffusers
  • UNSPSC kod40101505
  • Uniclass 2015 kodPr_70_65_04_02
  • Uniclass 2015 beskrivningAir diffusers
  • CSI MasterFormat 2014 Kod23 37 13
  • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
  • OmniClass nummer23-33 49 11 11
  • OmniClass TitelCeiling Ventilation Diffusers
  • CSI UniFormat II KodD30
  • CSI UniFormat II TitelHVAC

Region tillgänglighet

Nordamerika
Kanada
Mexiko
USA