Square Panel Face Theatre Diffuser - Model 5750T
METALAIRE

Square Panel Face Theatre Diffuser - Model 5750T

Square panel-face ceiling diffuser. Steel construction with optional aluminized steel (5750 AS) and aluminum (5750 AL) construction. Model 5750T theatre diffuser also available with a perforated plaque for an added downblow air pattern.

  • Attractive single panel design blends well with all ceilings
  • The 5750 provides a tight 360°discharge pattern for superior induction and occupant comfort
  • Available in metric lay-in 600mm x 600mm
  • Lay-in T-bar border 6 can be used in surface mounting applications by adding optional T-bar Plaster Frame (TBPF)
  • Face panel is easy to remove without tools
  • The 5750 is an excellent choice for VAV applications
Teknisk specifikation
  • Unik ref.square-panel-face-theatre-diffuser-5750T
  • ProduktfamiljGrilles, Registers & Diffusers
  • ProduktgruppCeiling Diffusers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-04-09
  • Edition nummer1
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialAluminium
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriVVS - Kanalsystem
  • IFC klassificeringLuftterminal
  • UNSPSC namnAir diffusers
  • UNSPSC kod40101505
  • Uniclass 2015 kodPr_70_65_04_02
  • Uniclass 2015 beskrivningAir diffusers
  • CSI MasterFormat 2014 Kod23 37 13
  • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
  • OmniClass nummer23-33 49 11 11
  • OmniClass TitelCeiling Ventilation Diffusers
  • CSI UniFormat II KodD30
  • CSI UniFormat II TitelHVAC

Region tillgänglighet

Nordamerika
Kanada
Mexiko
USA