ISOLAURBANA SEAT & PLANTERS
Metalco

ISOLAURBANA SEAT & PLANTERS

City life is about encounters, exchanges, outdoor activities, and urban landscapes. Our furniture reinterprets urban life, offering different perspectives and stimulating new ways of experiencing social interaction in public settings. The ultimate expression of modularity. The ISOLAURBANA collection, with its planters and benches with and without backrests, allows for the creation of infinite configurations, with one common denominator: building new ways of experiencing public spaces and urban life. ISOLAURBANA, by Massimo Tasca, with its seating and planter modules ready to create ever-new combinations, earned the prestigious MDO Montecarlo Prize in 2019."
Specifikation
  • ISOLAURBANA D L 2100 x W 750 x H 420 | 410 Kg ISOLAURBANA DTS L 2100 x W 750 x H 420 | 531 Kg ISOLAURBANA W L 2100 x W 1500 x H 420 | 193 Kg ISOLAURBANA W2 L 2100 x W 750 x H 420 | 110 Kg ISOLAURBANA DTS+A L 2100 x W 750 x h 420 H 738 | 600 Kg ISOLAURBANA FA L 2100 x W 750 x H 560 | 82 Kg ISOLAURBANA FB L 2100 x W 750 x H 420 | 70 Kg ISOLAURBANA WT L 2100 x W 750 x h 420 H 790 | 121 Kg
Teknisk specifikation
  • Unik ref.ISOLAURBANA
  • ProduktfamiljISOLAURBANA
  • ProduktgruppISOLAURBANA
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-04-12
  • Edition nummer1
Klassificering
  • BIMobjektkategoriLandskapsarkitektur - Utemöbler
  • Uniclass 2015 kodPr_40_50_12
  • Uniclass 2015 beskrivningChairs, seats and benches
  • OmniClass nummer23-11 29 13 11
  • OmniClass TitelExterior Benches