Boxer Luminaire

Boxer Luminaire

Boxer is a next generation linear lighting solution from Metalumen that is designed to provide customers the environmental performance options and value they expect. The luminaire’s low profile and center-lamp optics bring a contemporary aesthetic to architectural interiors. Boxer optionally integrates the latest digital controls technology that will complement any LEED™ project and will assist in translating your sustainable lighting vision to the real world. Boxer delivers lighting efficiencies up to 89%; a single 1-2 OR 3-lamp cross-section; T-8, T5 and T5HO lamping; a full range of center-lamp louver and lens options; an exact 4-foot module for all 4-, and 8-foot fixture sections, and; a universal product design that allows any fixture to be placed anywhere in a continuous run. Boxer is a sustainable and adaptable architectural lighting system that is designed to promote and enable environmental stewardship, create economic value and, support and strengthen our communities.
Teknisk specifikation
  • Unik ref.metalumen-boxer
  • ProduktfamiljLighting
  • ProduktgruppLuminaries for Internal Lighting
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2015-04-17
  • Edition nummer1
Relaterad
  • HuvudmaterialAluminium
  • Sekundärt materialStål
  • Designad iKanada
  • Tillverkad iKanada
Klassificering
  • BIMobject-kategoriBelysning - Annat
  • IFC klassificeringLamparmatur
  • Uniclass 2015 kodEF_70_80
  • Uniclass 2015 beskrivningLighting
  • CSI MasterFormat 2014 Kod12 26 00
  • CSI MasterFormat 2014 TitelInterior Daylighting Devices
  • OmniClass nummer23-27 15 21
  • OmniClass TitelBuilding Lighting Controls
  • CSI UniFormat II KodD5020
  • CSI UniFormat II TitelLighting & Branch Wiring

Region tillgänglighet

Nordamerika
Kanada
USA