Midmark Procenter Assistants Console
Midmark

Midmark Procenter Assistants Console

The Midmark Procenter Delivery System combines careful design, attention to detail and quality construction. Integrated controls and switches provide simple, yet refined, access for precision and ultimate flexibility. The Procenter is designed to complement the way you work and deliver exceptional reliability.

  • Exclusive pop up lid feature for line of sight access to air and water controls
  • Fine needle valve adjustments for greater precision of drive air and lavage
  • Midmark's patented Kink-Valve technology provides exceptional reliability and control, backed with a 10 year warranty
  • Unique air lock buttons are ergonomically integrated into the unit handle for intuitive function and operation
  • Positive, one-way airlock automatically holds the unit in position whether the Procenter is on or off
  • Anti-friction needle bearings in the arm pivot provide easy arm movement and long bearing life
  • Self-contained water system enables you to go from city water to bottled water with the flip of a switch
  • Integrated accessories include scaler, curing light, intraoral camera and up to two electric motors
  • Centrally located chair control offers up to four programmable positions and is standard on all chair mounted systems
  • Teknisk specifikation
    • Unik ref.midmark-assistants
    • ProduktfamiljHealth Care Equipment and Furnishings
    • ProduktgruppDelivery System
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2015-08-19
    • Edition nummer1
    Relaterad
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk

    Region tillgänglighet

    Nordamerika
    USA