ACV Automatic Control Valve – Reduced Port
MIFAB

ACV Automatic Control Valve – Reduced Port

The Automatic Control Valve shall be a Ductile Iron Body and Cover design. The Valve shall have a resilient seal disc, guided top and bottom; Bottom guide will be vanes, sliding in a stainless steel seat arrangement, single seated line pressure operated, diaphragm actuated, pilot controlled, valve. The valve shall seal by means of a stainless steel seat. All parts are to be replaceable in the field without removing the valve from the line. All flange dimensions including face to face lengths shall conform to ISO Standards.
Specifikation
  • SKUs: ACV2.50, ACV3.00, ACV4.00, ACV6.00, ACV8.00, ACV10.00, ACV12.00, ACV16.00, ACV20.00, ACV24.00
Teknisk specifikation
  • Unik ref.acv-automatic-control-valve-reduced-port
  • ProduktfamiljBEECO (Backflow Valves)
  • ProduktgruppACVs & PRVs
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-02-26
  • Edition nummer1
Relaterad
  • HuvudmaterialDuctile Iron
  • Sekundärt materialRostfritt stål
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler
  • IFC klassificeringVentil
  • UNSPSC namnValves
  • UNSPSC kod401416
  • Uniclass 2015 kodPr_65_54_94_72
  • Uniclass 2015 beskrivningReduced pressure zone valves
  • CSI MasterFormat 2014 Kod40 05 67
  • CSI MasterFormat 2014 TitelSpecialized Pressure and Flow-Control Valves
  • OmniClass nummer23-27 31 47
  • OmniClass TitelPressure Regulating Valves
  • CSI UniFormat II KodD20
  • CSI UniFormat II TitelPLUMBING

Region tillgänglighet

Nordamerika
USA