R1270 Combined Large Sump Roof Drain with Secondary Overflow
MIFAB

R1270 Combined Large Sump Roof Drain with Secondary Overflow

MIFAB® R1270 Series Combined Large Sump Roof Drain and Secondary Overflow System, consisting of 24” x 42 “ galvanized sump receiver, two lacquered cast iron roof drain bodies with 15” diameter anchor flange, cast iron waterproofing membrane clamp rings with integral gravel stop, one 4” ABS overflow standpipe and two self-locking polyethylene dome strainers with a combined free area of 250 square inches.
Specifikation
  • SKUs: R1272, R1273, R1274, R1275, R1276, R1278
Teknisk specifikation
  • Unik ref.combined-large-sump-roof-drain-with-secondary-overflow
  • ProduktfamiljDrains
  • ProduktgruppRoof Drains » Sump Drains
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-02-26
  • Edition nummer1
Relaterad
  • HuvudmaterialCast iron
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriRörläggning - Dränering
  • UNSPSC namnRoofing drains
  • UNSPSC kod30151605
  • Uniclass 2015 kodSs_30_75
  • Uniclass 2015 beskrivningRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Kod22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass nummer23-13 41 39
  • OmniClass TitelRoof Drains
  • CSI UniFormat II KodD2040
  • CSI UniFormat II TitelRain Water Drainage

Region tillgänglighet

Nordamerika
USA