MC-10-HS Horizontal Adjustable Hub & Spigot Water Closet Carrier
MIFAB

MC-10-HS Horizontal Adjustable Hub & Spigot Water Closet Carrier

MIFAB® MC-10-HS Series (Specify -L for left or -R for right design) single, horizontal, adjustable hub and spigot water closet carrier with lacquered cast iron fitting, 2” (51) vent connection, lacquered cast iron gasketed adjustable faceplate, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors, polished chrome plated finishing cap nuts and rear anchor tie down support.
Specifikation
  • SKUs: MC-10L-HS, MC-10R-HS
Teknisk specifikation
  • Unik ref.mc-10-hs-horizontal-adjustable-hub-spigot-water-closet-carrier
  • ProduktfamiljFixture Carriers
  • ProduktgruppHorizontal Fixture Carriers » Other Horizontal Fixture Carriers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-02-26
  • Edition nummer1
Relaterad
  • HuvudmaterialCast iron
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriRörläggning - Dränering
  • Uniclass 2015 kodPr_20_85_09_96
  • Uniclass 2015 beskrivningWall-hung WC support brackets
  • CSI MasterFormat 2014 Kod22 42 13.13
  • CSI MasterFormat 2014 TitelCommercial Water Closets
  • OmniClass nummer23-31 19 19
  • OmniClass TitelWater Closets 

Region tillgänglighet

Nordamerika
USA