Loop Wall
Loop Wall

    Loop Wall

    A wall system designed for re-use. Loop Wall meets sustainability and circular economy in a completely new way. All components are made of renewable materials and can be used again and again. The wall has a prefabricated core with independent surfaces / cladding. Easy replacable fronts provides many aesthetic possibilities. Some surfaces provide a completely smooth system wall without visible modular joints. The wall can easily be adapted to higher sound classes. It can be dismantled and re-used in existing buildings or moved to other buildings.

    Specifikation
    • Variants:

      Loop Wall 37

      Loop Wall 44

      Materials and finishes

      Internal prefabricated wall cores with covered insulation and framework in specially designed solid wood.

      Painted or veneered MDF boards with which gives a smooth system wall with modular joint Click.

      Upholstered plasterboard with modular joint V-bevel.

      Surface

      Painted MDF white NCS S 0500-N. Other colors on request.

      Veneered MDF in oak or ash. Other types of wood on request.

      Flat wallpaper, white NCS S 0500-N. Other colors and types on request.

    Teknisk specifikation
    • Unik ref.loop-wall
    • ProduktfamiljSystem walls
    • ProduktgruppPartition walls
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-10-11
    • Edition nummer1
    • Höjd (mm)3500
    • Bredd (mm)600
    • Djup (mm)100
    Relaterad
    • HuvudmaterialTrä
    • Sekundärt materialMurbruk
    • Designad iNorge
    • Tillverkad iNorge
    Klassificering
    • BIMobject-kategoriVäggar - Innerväggar
    • IFC klassificeringBärande vägg
    • Uniclass 2015 kodSs_25_10_20
    • Uniclass 2015 beskrivningCurtain walling systems
    • OmniClass nummer23-13 33 27 11
    • OmniClass TitelCurtain Walls

    Region tillgänglighet

    Europa
    Norge