6145 Gibson Chrome One-Handle Bathroom Faucet
Moen

6145 Gibson Chrome One-Handle Bathroom Faucet

Features

The Gibson Collection gives contemporary industrial design a softer point–of–view. The tubular spout and handles mirror the look of exposed piping while polished edges create a chic and modern style.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • one–handle lever make it easy to adjust the water
  • single hole mount creates a cleaner look against custom countertops
  • complies with Americans with Disabilities Act (ADA) specifications
  • aerated flow is ideal for everyday bathroom tasks, like brushing teeth and washing hands
  • meets EPA WaterSense® criteria to conserve water without sacrificing performance
  • limited lifetime warranty
  • includes red and blue markings
Teknisk specifikation
  • Unik ref.moen-6145
  • ProduktfamiljMixing Faucets
  • ProduktgruppGibson
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-02-06
  • Edition nummer1
Relaterad
  • HuvudmaterialKrom
Klassificering
  • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
  • Uniclass 2015 kodPr_40_20_87_84
  • Uniclass 2015 beskrivningSink taps
  • CSI MasterFormat 2014 Kod22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass nummer23-31 11 00
  • OmniClass TitelFaucets

Region tillgänglighet

Nordamerika
Kanada
USA