YG8836 90 Degree 36" Designer Grab Bar

YG8836 90 Degree 36" Designer Grab Bar

Features

With ultra-modern styling, the 90 Degree collection is a study in minimalism. Geometric forms, squared corners and straight lines create an urban focal point for today's contemporary baths.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • supports up to 500 lbs.
  • complies with Americans with Disabilities Act (ADA) specifications
  • 36" bar length
  • 1.25" bar diameter
  • stainless steel construction for added durability
  • limited lifetime warranty
Teknisk specifikation
  • Unik ref.moen-2004
  • ProduktfamiljBath Grab Bars
  • Produktgrupp90 Degree
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-01-18
  • Edition nummer1
Relaterad
  • HuvudmaterialKrom
Klassificering
  • BIMobject-kategoriMöbler - Krokar och hängare

Region tillgänglighet

Nordamerika
Kanada
USA