Iso Chrome Bath Light - DN0762CH

Iso Chrome Bath Light - DN0762CH

Features

The Iso™ Collection's telescoping machined–metal design infuses industrial elements into European minimalism as it boldly, and beautifully, embraces the future.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • supports up to 100 watt max bulbs
  • two globe
  • UL® listed
  • replacement globes available
  • fixtures can be mounted with glass globes facing up or down for more design flexibility
  • glazed sockets ensure the socket rings install with ease
  • quick connect wiring allows you to pre–wire the light fixture to the junction box for a quicker, easier installation
  • standard 120 voltage
  • limited lifetime warranty
Teknisk specifikation
  • Unik ref.moen-DN0762CH
  • ProduktfamiljBathroom Lighting
  • ProduktgruppIso
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-01-18
  • Edition nummer1
Relaterad
  • HuvudmaterialKrom
Klassificering
  • BIMobject-kategoriSanitet - Annat

Region tillgänglighet

Nordamerika
Kanada
USA