Dark Night XS VolareDark Night XS VolareDark Night XS VolareDark Night XS VolareDark Night XS Volare
Se föregående bilder
Se nästkommande bilder

Dark Night XS Volare

The varied product family DARK NIGHT impresses with its adaptability, from downlight and swivelling downlight to pendant luminaire with canopy or VOLARE adapter through to surface mounted downlight - DARK NIGHT can do it all. DARK NIGHT LGP is a special highlight, which stands out with the option of emitting either directed light or diffuse light via the Light Guide Pipe. The possibility of mixing diffuse and directed light opens up completely new possibilities to stage rooms differently. The DARK NIGHT family is available in black and white powder-coated housings and reflectors in high-gloss black, matt silver, white and gold.

The possibility of mixing diffuse and directed light opens up completely new possibilities to stage rooms differently. The luminaire which combines sophisticated technology and high design standards creates diverse light atmospheres.

SPOT LIGHT ON
The directed light of the Dark Night LGP stages only selected areas. Individual accents cleverly draw attention to the main aspects of the room.

AREA LIGHT ON
The diffuse light of the Light Guide Pipe gives every room an individual and special atmosphere. The soft and gentle light creates different emotions.

SPOT + AREA LIGHT ON
The combination of directed light and diffuse light allows for an almost endless variety of different light atmosphere presentations. The broad range of applications of the Dark Night LGP offers new ways to adapt the room to personal needs. 

Light Guide Pipe
The Light Guide Pipe technology are thousands of microscopically small laser-drilled holes in the luminaire's external cover which spread the LED light horizontally in the room. The light can be dimmed smoothly to create every kind of mood.

Glare-free visual comfort
In combination with the coloured decorative elements, the recessed reflector provides for direct light without glare.
Controlling
The Dark Night LGP can be perfectly adapted to the controlling technology required by the object. CASAMBI, DALI and ZIGBEE are some possibilities for adaption. On top of that, the 'Molto Luce Smart App' ensures an especially simple and comfortable operation via smartphone or tablet.

Applications
The Dark Night LGP creates individual lighting concepts for a variety of applications. The surface luminaire offers not only targeted and scattered light, but it is also switchable and dimmable, which makes it a unique illumination system for hotels and restaurants as well as the private sphere.
The Dark Night LGP is available with black and white powder-coated housings and with reflectors in high-gloss black, matt silver, white and gold. The combination of individual elements of the luminaire in different colours allows for a variety of designs and perfect integration into the room characteristic.

Specifikation
    • Dimming: not dimmable
    • Height: 120mm
    • Pendant length: 3000mm
    • IP Protection class: IP20
    • Voltage class: protection cl. II
Teknisk specifikation
  • Unik ref.Dark_Night_XS_Volare
  • ProduktfamiljLighting
  • ProduktgruppPendant Lamp
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-11-17
  • Edition nummer1
  • Bredd (mm)120
Relaterad
  • HuvudmaterialAluminium
  • Designad iÖsterrike
  • Tillverkad iÖsterrike
Klassificering
  • BIMobjektkategoriBelysning - Takarmaturer
  • IFC klassificeringLampa
  • UNSPSC namnLighting Fixtures and Accessories
  • UNSPSC kod3911
  • Uniclass 1.4 kodJY73
  • Uniclass 1.4 beskrivningLuminaires and lamps
  • Uniclass 2.0 kodPR-49
  • Uniclass 2.0 beskrivningLuminaires And Lamps
  • Uniclass 2015 kodPr_70_70_48
  • Uniclass 2015 beskrivningLuminaires, lighting track and lighting accessories
  • NBS Referens Kod49
  • NBS ReferensbeskrivningLuminaires And Lamps
  • CSI MasterFormat 2014 Kod26 50 00
  • CSI MasterFormat 2014 TitelLighting
  • OmniClass nummer23-35 45 15
  • CSI UniFormat II KodD5020
  • CSI UniFormat II TitelLighting & Branch Wiring

Region tillgänglighet

Europe
Albanien
Luxemburg
Makedonien (FYROM)
Malta
Moldavien
Monaco
Montenegro
Nederländerna
Norge
Polen
Portugal
Litauen
Rumänien
San Marino
Serbien
Slovakien
Slovenien
Spanien
Svalbard
Sverige
Schweiz
Ukraina
Storbritannien
Ryssland
Liechtenstein
Lettland
Jersey
Andorra
Österrike
Vitryssland
Belgien
Bosnien och Hercegovina
Bulgarien
Kroatien
Cypern
Tjeckien
Danmark
Estland
Färöarna
Finland
Frankrike
Tyskland
Gibraltar
Grekland
Guernsey
Ungern
Island
Irland
Isle of Man
Italien
Vatikanstaten
Åland