Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

MOVA S Recessed

Unique ref.: MOVA_S_Recessed
Tillverkare: Molto Luce
Produktfamilj: Lighting
Produktgrupp: Recessed Luminaire
Bredd (mm): 125
Höjd (mm): 88
Djup (mm): 125
Datum för publicering: 2021-02-16
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (11)

Ten million possibilities, state-of-the-art technology and clear design.
Our flexible spotlight platform creates a milestone.

The freely configurable spotlight offers a wide variety, highest flexibility and maximum sustainability, all of which with only one spotlight head. This is how MOVA can be perfectly adapted to different requirements without changing the overall appearance of the architecture, resulting in a more resource-efficient illumination.

Optics
In addition to the Basic reflector with optimum price-performance ratio, our High Efficiency reflector features an impressive efficiency increase up to 97% approximately. A lens guarantees a homogenous, perfectly targeted light image without scattered light which makes it perfect to sets accents. The Dark Reflector offers improved colour rendering, perfect glare control and a unique cold/warm appearance.

Accessories
Various accessories provide an even better glare control as well as additional light scenarios for special applications. A glass cover protects the reflector and the light source from dust, the honeycomb mesh combines perfect glare control with highest efficiency, the softener lens creates a softer light atmosphere and the spread lens generates an elliptical light image.

Optional technologies
Dim2Warm can adapt the dimming behaviour of an LED to that of a bulb.

The four optics in combination with ten light colours and additional accessories as well as state-of the-art technologies make Mova an impressive spotlight platform with approximately ten million different possible combinations.

  • System performance: 8-20W
  • Bulb type: LED
  • Diameter: 125mm
  • Height: 88mm
  • Ceiling cutout: 120mm
  • Ceiling thickness: 1-20mm
  • IP Protection class: IP20
  • Voltage class: protection cl. II



Huvudmaterial: Aluminium
Sekundärt material:
Designad i: Austria
Tillverkad i: Austria
Nettovikt (Kg): 0.4

BIMobject kategori: Belysning - Takmonterad
IFC-klassifikation: Lamp
UNSPSC-namn: Lighting Fixtures and Accessories
UNSPSC-kod: 3911
Uniclass 1.4 Kod: JY73
Uniclass 1.4 Beskrivning: Luminaires and lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Beskrivning: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_48
Uniclass 2015 Beskrivning: Luminaires, lighting track and lighting accessories
NBS Reference Kod: 49
NBS Reference Beskrivning: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass-nummer: 23-35 45 15
OmniClass-rubrik: Lamps
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
Den här produkten är tillgänglig i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®