Class 300 Cast Stainless Steel Flanged End Y Strainers - 782-SS

Class 300 Cast Stainless Steel Flanged End Y Strainers - 782-SS

Used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. These are especially critical where weld debris is often present in the pipeline. Well suited for long service in high pressure and temperature applications.
Specifikation
  • 1/2 to 24 in. (15 to 600mm)
Teknisk specifikation
  • Unik ref.6099
  • ProduktfamiljStrainers
  • ProduktgruppY Strainers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2016-05-04
  • Edition nummer1
Relaterad
  • HuvudmaterialRostfritt stål
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriRörläggning - Annat
  • IFC klassificeringFilter
  • UNSPSC namnFilters
  • UNSPSC kod401615
  • Uniclass 2015 kodPr_65_57_96
  • Uniclass 2015 beskrivningWater filters and strainers
  • CSI MasterFormat 2014 Kod40 05 89.13
  • CSI MasterFormat 2014 TitelBasket Strainers for Process Service
  • OmniClass nummer23-27 55 29
  • OmniClass TitelLiquid Strainers

Region tillgänglighet

Nordamerika
Kanada
Mexiko
USA