Class 150 Aluminum Bronze Large Duplex Strainers - 692MFB

Class 150 Aluminum Bronze Large Duplex Strainers - 692MFB

Designed for use in fluid handling systems where the flow cannot be shut down for basket cleaning. Typical applications include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service, and other similar applications. Class 150.


Specifikation
  • Features

    • Typical services include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service, and more
    • Aluminum Bronze body and 304 Stainless Steel basket that is gasketed and seated to prevent particle bypass
    • Sizes 8 in. – 16 in. (200 – 400 mm)
    • Designed for fluid handling applications where flow cannot be shut down for basket cleaning
Teknisk specifikation
  • Unik ref.692MFB-Duplex-Strainer
  • ProduktfamiljStrainers
  • ProduktgruppBasket Strainers - Duplex
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-28
  • Edition nummer1
Relaterad
  • HuvudmaterialCast iron
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriRörläggning - Annat
  • IFC klassificeringFilter
  • UNSPSC namnFilters
  • UNSPSC kod401615
  • Uniclass 2015 kodPr_65_57_96
  • Uniclass 2015 beskrivningWater filters and strainers
  • CSI MasterFormat 2014 Kod40 05 89.13
  • CSI MasterFormat 2014 TitelBasket Strainers for Process Service
  • OmniClass nummer23-27 55 29
  • OmniClass TitelLiquid Strainers

Region tillgänglighet

Nordamerika
Kanada
Mexiko
USA