Class 600 Cast Stainless Steel Socket Weld End Y Strainers with Screwed Cap - 862-SS

Class 600 Cast Stainless Steel Socket Weld End Y Strainers with Screwed Cap - 862-SS

Used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. They are especially critical where weld debris is often present in the pipeline. Well suited for long service in high pressure and temperature applications. Class 600.

Specifikation
  • Features

    • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
    • Cast Stainless Steel body and 304 Stainless Steel screen that is securely seated to eliminate sediment bypass
    • Sizes 1⁄4 in. – 3 in. (6 – 80 mm)
    • Well suited for long service in high pressure and high temperature applications
Teknisk specifikation
  • Unik ref.862-SS-Y-Strainer
  • ProduktfamiljStrainers
  • ProduktgruppY Strainers
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-28
  • Edition nummer1
Relaterad
  • HuvudmaterialRostfritt stål
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriRörläggning - Annat
  • IFC klassificeringFilter
  • UNSPSC namnFilters
  • UNSPSC kod401615
  • Uniclass 2015 kodPr_65_57_96
  • Uniclass 2015 beskrivningWater filters and strainers
  • CSI MasterFormat 2014 Kod40 05 89.13
  • CSI MasterFormat 2014 TitelBasket Strainers for Process Service
  • OmniClass nummer23-27 55 29
  • OmniClass TitelLiquid Strainers

Region tillgänglighet

Nordamerika
Kanada
Mexiko
USA