Powerball PB20 Medium Portable charging station
Muzo

Powerball PB20 Medium Portable charging station

Powerball features a mix of standard power outlets and TUF twin USB fast-charging outlets so that laptops, cell phones and tablets can all be charged with one unit. Three different sizes (short, medium, tall) means Powerball can provide various surface heights with a visible, shareable power outlet.

Specifikation
  • Sockets 

    The top has 3 inlet/outlet sockets. Each socket can be specified with either a Nema (USA) electrical power socket or a TUF (Twin Usb Fast charge). The Nema socket is rated at 15A in line with UL962A. The rating is the same whether 2 or 3 sockets are specified. The TUF charger is currently rated at 2.3A max combined across the 2 USB ports.

Teknisk specifikation
  • Unik ref.powerball-pb20_medium
  • ProduktfamiljElectronics
  • ProduktgruppCharger
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-01-01
  • Edition nummer1
  • Höjd (tum)26.5
  • Bredd (tum)7
  • Djup (tum)7
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialPlast
  • Designad iUSA
  • Tillverkad iUSA
  • Vikt netto (lbs)14
Klassificering
  • BIMobject-kategoriElektricitet - Elektriska installationer
  • UNSPSC namnElectrical cable and accessories
  • UNSPSC kod261216
  • Uniclass 2015 kodCo_70
  • Uniclass 2015 beskrivningElectrical power generation and distribution complexes
  • CSI MasterFormat 2014 Kod26 00 00
  • CSI MasterFormat 2014 TitelElectrical
  • OmniClass nummer23-19 00 00
  • OmniClass TitelSpecialty Products
  • CSI UniFormat II KodD5010
  • CSI UniFormat II TitelElectrical Service and Distribution