GT1175 Automatic Hurricane-Rated Sliding Door

GT1175 Automatic Hurricane-Rated Sliding Door

The NABCO Hurricane-Rated Sliding Door System is in a class of its own, offering pressure ratings up to 105psf, the widest industry frame width of 18’, and a revolutionary dry-glaze system that allows the damaged glass to be replaced without replacing the entire door panel. The NABCO Hurricane Slider is equipped with sensor systems that comply with ANSI A156.10. The GT1175 is the perfect solution to showcase your entrance.

NOW AVAILABLE with a LEVEL E Impact Rating to meet applicable codes for essential facilities in hurricane zones.

Rated with Florida Product Approval for Level E ImpactsDry-Glazed Impact Glass

The NABCO STORM E was tested using 9/16″ Impact Glass with a 0.180 SentryGlas interlayer by Kuraray with a 1″ glass bite providing high impact resistance. The glass is installed with a Dry Glaze System, allowing easy glass replacement compared to Wet Glazed Systems.

Reference your local building code to determine the requirements for your specific building application.

Features

  • NOW AVAILABLE with a LEVEL E Impact Rating to meet applicable codes for essential facilities in hurricane zones.
  • Motorized belt-drive for silent operation
  • Opus Control is engineered to withstand challenging environmental and weather conditions.
  • Three rocker switches and an optional keyed switch system offer easy door control
  • Integral flush glaze framing systems provide a more attractive appearance and a larger clear viewing area
  • Large urethane door rollers for smooth and long lasting operation
  • Superior double mohair thermal brush on center style of doors provides continuous moisture break
  • Adjustable thermal brush system on the bottom of the door adds extra life
  • Extra duty anodized roller track for long lasting durability
  • Meets ANSI Standard 156.10 for power-operated pedestrian doors. UL and ULC approved.
Teknisk specifikation
  • Unik ref.hurricane-rated-sliding-door-gt1175
  • ProduktfamiljSliding Doors
  • ProduktgruppSliding Doors
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-12-12
  • Edition nummer1
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriDörrar - Automatiska dörrar
  • IFC klassificeringDörr
  • Uniclass 2015 kodEF_25_30
  • Uniclass 2015 beskrivningDoors and windows
  • CSI MasterFormat 2014 Kod08 10 00
  • CSI MasterFormat 2014 TitelDoors and Frames
  • OmniClass nummer23-17 11 00
  • OmniClass TitelDoors

Region tillgänglighet

Nordamerika
USA