GT2150 Manual Track / Full Breakout Sliding Door
GT2150 Manual Track / Full Breakout Sliding Door
GT2150 Manual Track / Full Breakout Sliding Door

    GT2150 Manual Track / Full Breakout Sliding Door

    The GT2150 Manual Sliding Door is a full-open, breakout-style unit using a floor track. The system is available in two, three, four, and six panels, allowing users to stack the panels to one side to maximize full opening access for patient transport and movement of medical equipment. When in the closed position, the doors provide an unobstructed view to enable an immediate response during an emergency.

    Features

    • Tested and rated for air and smoke infiltration by an independent test lab as outlined by UL and NFPA
    • Operate as sliding doors with the option for full breakout using a swing panel or partial breakout using a fixed panel
    • Has a floor track, full breakout
    • All are available in two, three and four panel door packages with telescoping units available in three and six-panel door packages
    Teknisk specifikation
    • Unik ref.track-full-breakout-manual-sliding-door-gt2150
    • ProduktfamiljSliding Doors
    • ProduktgruppSliding Doors
    • TypDokumentation (info)
    • Publiceringsdatum2025-01-21
    • Edition nummer1
    Relaterad
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriDörrar - Skjutdörrar
    • IFC klassificeringDörr
    • Uniclass 2015 kodEF_25_30
    • Uniclass 2015 beskrivningDoors and windows
    • CSI MasterFormat 2014 Kod08 10 00
    • CSI MasterFormat 2014 TitelDoors and Frames
    • OmniClass nummer23-17 11 00
    • OmniClass TitelDoors

    Region tillgänglighet

    Nordamerika
    USA