NanoWrap LED Display - Indoor/Outdoor

NanoWrap LED Display - Indoor/Outdoor

From Ancient Egypt to modern homes, columns have been a pretty big thing in architecture. While they help support our structures and offer some architectural interest, they’re still big tubes of stone or surface, staring blankly at you. What if, instead, your column was a platform for advertising? Revenue? Brand awareness? NanoLumens is giving you the capability to find ROI with your columns outside of structural integrity with the NanoWrap.

Think magic is a strong word? Our LED Displays are designed to not only give you a flawless display, but to also solve the pain points usually found with digital signage. Here’s a little of what they offer:

Space Efficiency: NanoWrap LED displays are anything but bulky. Their slim profile keeps them snug against your column or offers a sleek look as they hang overhead. NanoWraps add value to your space without taking up too much of it.

Effective Advertising: The human eye is naturally drawn to things out of the ordinary, and an LED display wrapped around a column is just that. Get your ads, information, and brand noticed with a unique NanoWrap display.

Eco-Friendly Technology: We build our displays with the environment in mind. Created from 50% reclaimed material and 100% recyclable themselves, our displays are energy-efficient, using the same amount of power as the hairdryer you have at home.

Quiet and Efficient: Our displays also produce low heat and noise, using the energy you fuel into your screen to power a great image, not disturb your visitors.

6 Year Warranty, Zero Failure. Down to the Pixel: The warranty covers the entire display from corner to corner, including all parts and controller devices, sold by NanoLumens to end users, resellers, and distributors, effective from the date of shipment. NanoLumens warrants to the end user that the display will be free from defects in material and workmanship under normal use as intended by NanoLumens for the warranty period and applies only to the displays as originally installed at the end user location.



Teknisk specifikation
  • Unik ref.nanolumens-1003
  • ProduktfamiljDisplay screens
  • ProduktgruppLED Displays
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-10-14
  • Edition nummer1
Klassificering
  • BIMobject-kategoriElektronik - Visuellt – teveapparater

Region tillgänglighet

Nordamerika
USA