Horisont - Alta
NorDan

Horisont - Alta

 Compact laminate external door with pressured treated jamb

 Doors made for the extreme

Combining the best of NorDan NTech windows with decades of external door experience have resulted in a new door construction from from the ground up. Made to withstand daily usage, from inland to coast. We have held ourselves to high demands for performance and durability in a rough climate, and the end result is a door that is both watertight and robust. The doors are also equipped with a substantial, vacuum treated door jamb.

Perfect for Projects

These doors join the large range of NorDan external doors. The compact laminate surface protects a robust inside, making the doors both durable and cost efficient. Large production capacity makes it even better suited for smaller and larger projects, even in areas with challenging weather conditions.




Specifikation
    • Dimensions:
      • Frame dimension: 56 x 105 mm  
      • Door leaf thickness: 68 mm  
      • Overall frame, ex. M10-21 (988 x 2088 mm)
      • Opening dimension at 90 ˚, ex. M10-21 (825 mm)
      • Weight, ex. M10-21 (60 - 75 kg)
      • Width span (888 - 1088 mm)
      • Height span (1988 - 2088 mm)
      • ABC dimensions (69 mm, 26 mm, 33 mm)
    • Standard door features:
      • Frame material is made of vacuum impregnated pinewood,
      • Threshold is made of heat treated book and aluminum,
      • Door leaf material is waterproof compact laminate,
      • Hinges NorDan standard door hinges 1237, white or silver gray
      • Lock case DORMA 9195 MP
      • Cylinder TrioVing 1296 SEC with internal button key
      • Weather strip, outside (Brush list)
      • Weather strip, inside (Silicone strip in color RAL7040 (Rexil no. 1352184-04)
    • Door specification:
      • Product standard (EN 14351:2006 + A1: 2010)
      • Thermal transmittance (EN 50 10077-1/2) (0,8 - 1,0 W/m2K)
      • Solar energy transmission (EN 410) 49 (Half glazed door)
      • Light transmission (EN 410) 71 (Half glazed door)
      • Sound reduction (EN ISO 10140-2:2010)
      • Resistance to wind bad lest pressure (EN 12210) (Class E2400)
      • Resistance to wind bad Frame deflection (EN 12210) (Class C2400)
      • Watertightness (EN 12208) (Class 9A)
      • Air permeability (EN 12207) - Class 4 (600 Pa (113 Km/h))
      • Rain resistance (BS 6375-1 AE2400 (2400PA))
      • Burglar resistance (Higher level of anti-burglary protection)


Teknisk specifikation
  • Unik ref.NORDAN-EN-M009
  • ProduktfamiljYtterdörrar
  • ProduktgruppHorisont
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-03-17
  • Edition nummer1
Relaterad
  • HuvudmaterialTrä
  • Designad iNorge
  • Tillverkad iPolen
Klassificering
  • BIMobjektkategoriDörrar - Dörrpaket
  • IFC klassificeringDörr
  • UNSPSC namnDoors
  • UNSPSC kod301715
  • Uniclass 2015 kodPr_30_59_24
  • Uniclass 2015 beskrivningDoorsets
  • CSI MasterFormat 2014 Kod08 14 00
  • CSI MasterFormat 2014 TitelWood Doors
  • OmniClass nummer23-17 11 00
  • OmniClass TitelDoors
  • CSI UniFormat II KodB2030
  • CSI UniFormat II TitelExterior Doors

Region tillgänglighet

Europa
Danmark
Norge
Common.Footer.ValueProp.Image.AltText

Design App för Revit

Ladda familjer direkt till din Revit-modell med ett klick

Få en plats för att enklare komma åt nya objekt, lagra dina Revit-familjer och samarbeta med ditt team.

  • BockmarkeringArbeta direkt med BIM-objekt bredvid Revit
  • Bockmarkering 2 GB molnlagring - lagra ditt Revit-innehåll
  • Bockmarkering Få inbyggd kol-LCA (A1-A3) direkt från Revit