NTech Villa Fixed frame w/sash
NorDan
Arkiverad

NTech Villa Fixed frame w/sash

NorDan NTech – Combination window – TM

The outward opening combination window uses fixed lights and opening windows in the same frame. These windows can be produced to large sizes and provide good architectural possibilities. Combination windows are often used in modern architecture, providing distinctive and architecturally exciting opportunities for optimal function. Combine the optimum view with good air ventilation in the same frame. Personal safety and the ability to clean larger windows safely must always be considered.

Specifikation
  • Product features
    Energy saving U-value: 0.8 to 1.2 W/m2K
    Cleaning – See individual product type
    Sound reduction – Rw 37dB Rw+Ctr 33
    Fire resistance availability – No
    Watertightness Class – 9A, EN 12208
    Passive availability – Yes 

    Technical specification
    Glass – 6-16G-ES4 (double)/4ES-16G-4-16G-ES4 (triple)
    Exterior material – Timber / Aluminium clad timber
    Interior material – Timber
    Child safety – See individual product type
    Escape route –See individual product type
    Ventilation – See individual product type
    Burglar resistance – See individual product type
    Timber protection – Yes, vacuum impregnated
    Ironmongery – See individual product type

    Limit value
    Frame width –  92mm or 105mm (Timber), 100mm or 113mm (Timber/Alu)
    Width – Min. 288mm – Max. 4488mm. Min. 350mm for 105mm frame 
    Height – Min. 350mm – Max. 4488mm 
    Width + Height – Max. 6000mm
    Unit weight – Max. 250kg

Teknisk specifikation
  • Unik ref.NORDAN-EN-TM
  • ProduktfamiljNTech
  • ProduktgruppNTech Villa
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-03-04
  • Edition nummer1
Relaterad
  • HuvudmaterialGlas
  • Sekundärt materialTrä
  • Designad iPolen
  • Tillverkad iPolen
Klassificering
  • BIMobjektkategoriFönster - Double Hung Windows
  • IFC klassificeringFönster
  • UNSPSC namnWindows
  • UNSPSC kod301716
  • Uniclass 2015 kodEF_25_30
  • Uniclass 2015 beskrivningDoors and windows
  • CSI MasterFormat 2014 Kod08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass nummer23-17 13 00
  • OmniClass TitelWindows
  • CSI UniFormat II KodB2020
  • CSI UniFormat II TitelExterior Windows