Selecting the location and language will prioritise localised information. Continue
Streck Wall Lamp - Large

Streck Wall Lamp - Large

“Part of the way I work is very involved in how we look at things – as if we are always on a visit to a museum. Streck is the result of this – the essence of a particular type of fitting I have always loved. With just a few, very carefully selected lines, the Streck family has been given a long life,” says Joel. As always, a lot of thought has gone into the details. This includes considering how the electric cable will hang, as this is strongly connected to the longevity and appeal of the product.
Specifikation
  • Design Joel Karlsson Electrical data Class II IP20 230V Description Powdercoated steel with details in brass. Adjustable shade. Housing. Connection Hard-wired Light source Fixed 6W LED-diod 130º included, dimmable
Teknisk specifikation
  • Unik ref.Streck-Wall-Lamp-Large
  • SamlingsuppsättningStreck
  • KollektionWall lamp
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-12-17
  • Edition nummer1
Relaterad
  • HuvudmaterialMetall
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriBelysning - Väggarmaturer
  • IFC klassificeringLampa
  • UNSPSC namnLamps and lightbulbs
  • UNSPSC kod391016
  • Uniclass 2015 kodPr_70_70_46
  • Uniclass 2015 beskrivningLamps
  • CSI MasterFormat 2014 Kod12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass TitelLamps
  • OmniClass nummer23-35 45 15
  • CSI UniFormat II KodD50
  • CSI UniFormat II TitelELECTRICAL

Region tillgänglighet

Europa
Sverige