Cirkus PendantCirkus Pendant
Se föregående bilder
Se nästkommande bilder

Cirkus Pendant

Design Jonas Bohlin Electrical data Class I IP20 230V Description Frame in naturally oxidised brass. Three adjustable spots and four lamps as main light. Shade with or without flies. Connection Ceiling socket Mounting To be mounted on a ceiling hook Light source 3x 5W LED E14, 3x 9W LED clear dimtone, 1x 14W LED Par 38 E27
Specifikation
  • Design Jonas Bohlin Electrical data Class I IP20 230V Description Frame in naturally oxidised brass. Three adjustable spots and four lamps as main light. Shade with or without flies. Connection Ceiling socket Mounting To be mounted on a ceiling hook Light source 3x 5W LED E14, 3x 9W LED clear dimtone, 1x 14W LED Par 38 E27
Teknisk specifikation
  • Unik ref.Cirkus-Pendant
  • ProduktfamiljCirkus
  • ProduktgruppCeiling
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-12-17
  • Edition nummer1
Relaterad
  • HuvudmaterialMetall
  • Sekundärt materialTyg
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriBelysning - Takarmaturer
  • IFC klassificeringLampa
  • UNSPSC namnLamps and lightbulbs
  • UNSPSC kod391016
  • Uniclass 1.4 kodL7474
  • Uniclass 1.4 beskrivningLamps
  • Uniclass 2.0 kodPR-49
  • Uniclass 2.0 beskrivningLuminaires And Lamps
  • Uniclass 2015 kodPr_70_70_46
  • Uniclass 2015 beskrivningLamps
  • NBS Referens Kod49
  • NBS ReferensbeskrivningLuminaires And Lamps
  • CSI MasterFormat 2014 Kod12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass nummer23-35 45 15
  • CSI UniFormat II KodD50
  • CSI UniFormat II TitelELECTRICAL

Region tillgänglighet

Europa
Sverige