Vi använder cookies för att tillhandahålla våra tjänster. Genom att använda våra tjänster godkänner du att vi använder cookies.
;

Decostick Pendant

Unique ref.: Decostick-Pendant
Tillverkare: Örsjö Belysning
Produktfamilj: Decostick
Produktgrupp: Ceiling
Datum för publicering: 2018-12-17
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
Decostick a modern chandelier flirting with the 1930´s. In 1930 the hotel Riviera at the coastline of Båstad in south of Sweden was build. 2015 the Hotel Riviera Strand was renovated and redesigned. The Architects behind this project, JV Arkitekter from Gothenburg, created as one part of this project a new series of lamps for the restaurant and lobby, named Decostick. The inspiration comes from the ornaments covering the ceiling in the restaurant. “We wanted to create a ceiling lamp that felt modern but at the same time captured the atmosphere of the early days at Hotel Riviera” says JV Arkitekter. Decostick consists of two glass bulbs and a small spot light. It has different switches which enables it to keep different luminosity, for instance a softer general lightning from the glass bulbs and one stronger lightning pointing directly at the table.

Design J&V Arkitekter Electrical data Class I IP20 230V Description Brushed brass and opal glasses. Spot directed downwards. No ceiling cup. Connection Ceiling socket Mounting Wire suspension included Light source 2x3W LED E27 and 1x4.6W LED GU10 (spot)


Huvudmaterial: Metal
Sekundärt material: Glass
Designad i: Sweden
Tillverkad i: Sweden

BIMobject kategori: Belysning - Takarmaturer
IFC-klassifikation: Lamp
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Uniclass 1.4 Kod: L7474
Uniclass 1.4 Beskrivning: Lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Beskrivning: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_46
Uniclass 2015 Beskrivning: Lamps
NBS Reference Kod: 49
NBS Reference Beskrivning: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-rubrik: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Den här produkten är tillgänglig i:
Europe
  • Sweden

Alla BIM-objekt är riktiga produkter från riktiga tillverkare, bekräftade och godkända