Lean Floor LampLean Floor LampLean Floor LampLean Floor LampLean Floor LampLean Floor Lamp
Se föregående bilder
Se nästkommande bilder

Lean Floor Lamp

Lean takes its inspiration from 1950s Scandinavian design. The series is the creation of Jenny Bäck and combines sleek, slender lines with the slightly more industrial expressions of untreated brass, rubber tubing and a boldly formed foot. With its mix of grace and rugged good looks Lean adds personality to public spaces and domestic settings alike. The lamp takes its name from the inclined angle of the arm that leans back on the kink in the frame and gives the series its signature style.  ”The Lean series is conceived as a family of lamps that – like a decorative element or a miniature sculpture – will create a natural focus of attention in a room or public space. The glow that is cast through the slits in the top of the shade adds life both to the shade itself and to the wall behind that it paints in patterns of light and dark,” says Jenny Bäck. Lean is available in a matt black or white textured lacquer finish. The inclined arm of the floor lamp extends over the sofa or armchair and together with the adjustable shade provides a pleasant reading light.
Specifikation
  • Design Jenny Bäck Electrical data Class II IP20 230V Description Adjustable shade. Rubber handle Connection 2.5 m textile cord with floor switch and plug Light source 1x 7W LED E27 matt
Teknisk specifikation
  • Unik ref.Lean-Floor-Lamp
  • SamlingsuppsättningLean
  • KollektionFloor lamp
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2018-12-17
  • Edition nummer1
Relaterad
  • HuvudmaterialMetall
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobjektkategoriBelysning - Golvmonterad
  • IFC klassificeringLampa
  • UNSPSC namnLamps and lightbulbs
  • UNSPSC kod391016
  • Uniclass 2015 kodPr_70_70_46
  • Uniclass 2015 beskrivningLamps
  • CSI MasterFormat 2014 Kod12 43 13
  • CSI MasterFormat 2014 TitelLamps
  • OmniClass TitelLamps
  • OmniClass nummer23-35 45 15
  • CSI UniFormat II KodD50
  • CSI UniFormat II TitelELECTRICAL

Region tillgänglighet

Europa
Sverige