Vi använder cookies för att tillhandahålla våra tjänster

Genom att använda våra tjänster godkänner du att vi använder cookies

Lean Pendant

Unique ref.: Lean-Pendant
Tillverkare: Örsjö Belysning
Produktfamilj: Lean
Produktgrupp: Ceiling lamp
Datum för publicering: 2018-12-17
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
Lean takes its inspiration from 1950s Scandinavian design. The series is the creation of Jenny Bäck and combines sleek, slender lines with the slightly more industrial expressions of untreated brass, rubber tubing and a boldly formed foot. With its mix of grace and rugged good looks Lean adds personality to public spaces and domestic settings alike. The lamp takes its name from the inclined angle of the arm that leans back on the kink in the frame and gives the series its signature style.  ”The Lean series is conceived as a family of lamps that – like a decorative element or a miniature sculpture – will create a natural focus of attention in a room or public space. The glow that is cast through the slits in the top of the shade adds life both to the shade itself and to the wall behind that it paints in patterns of light and dark,” says Jenny Bäck. Lean is available in a matt black or white textured lacquer finish. The inclined arm of the floor lamp extends over the sofa or armchair and together with the adjustable shade provides a pleasant reading light.

Design Jenny Bäck Electrical data Class I IP20 230V Description Structure finish with rough brass details Connection Ceiling socket Mounting Mounts on ceiling hook Light source 2x 7W LED E27 matt


Huvudmaterial: Metal
Sekundärt material:
Designad i: Sweden
Tillverkad i: Sweden

BIMobject kategori: Lighting - Pendants
IFC-klassifikation: Lamp
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Uniclass 1.4 Kod: L7474
Uniclass 1.4 Beskrivning: Lamps
Uniclass 2.0 Kod: PR-49
Uniclass 2.0 Beskrivning: Luminaires And Lamps
Uniclass 2015 Kod: Pr_70_70_46
Uniclass 2015 Beskrivning: Lamps
NBS Reference Kod: 49
NBS Reference Beskrivning: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass-nummer: 23-35 45 15
OmniClass-rubrik: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
Den här produkten är tillgänglig i:
Europe
  • Sweden

Alla BIM-objekt är riktiga produkter från riktiga tillverkare, bekräftade och godkända